??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSP V050-HV002-D00S1B-S4-001
HELP_VARIABLE
Company
Balluff
Description
BTS
Bill of material
BALLUFF BSP V050-HV002-D00S1B-S4-001
VERF
Availability
no more available
BC
Order code
BSP00LR
TC
Product identifier
BSP V050-HV002-D00S1B-S4-001
PX
Product view
55790_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Pressure sensors with display
W
Weight
0.230 Kg
TRAFFIC
Customs number
90262020
DESCRIPT
Description
Measuring range = –1...50 bar, Accuracy = ±0.5 % FSO BFSL, Overload pressure = 150 bar, Burst pressure = 150.00 bar, Operating voltage Ub = 18...36 VDC, Interface = IO-Link 1.1, Switching output = 2x PNP normally open/normally closed (NO/NC), Connection = Connector, M12x1-Male, 4-pin, Process connection = G 1/2", Process connection material = PVDF, Gasket, material = FKM, Housing material = PA PA 6.6, Media temperature = -25...125 °C, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.